Grove Gear HM232-7.5-1-1.625-140TC
Part #:HM232-7.5-1-1.625-140TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | AD: | 7.04 |
| AE2: | 0.29 | L: | 6.76 in |
| BD: | 5.88 | LM: | 9.01 |
| U: | 0.875 in | BF: | 0.41 |
| AJ: | 5.88 | Center Distance (in): | 3.25 in |
| BE: | 0.38 in | F: | 4 |
| AE1: | 0.54 | AG: | 7.88 |
| C: | 9.38 in | D: | 3.5 |
| B: | 8.75 | AK: | 4.5 |
| G: | 2 | I: | 5.02 in |
| V: | 2.51 in |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 7.844 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Bore Code: | 26 | Output Diameter (in): | 1.625 in |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 x 3.00 |
| Output RPM: | 233.3 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM232 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Ratio: | 7.5:1 |
| Assembly: | HM-1 | Thrust Rating - output shaft: | 1869 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

