Grove Gear HM232-7.5-1-1.625-140TC-L1
Part #:HM232-7.5-1-1.625-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AK: | 4.5 |
| AE1: | 0.54 | B: | 8.75 |
| BE: | 0.38 in | D: | 3.5 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| C: | 9.38 in | LM: | 9.01 |
| BD: | 5.88 | F: | 4 |
| AG: | 7.88 | L: | 6.76 in |
| T: | 1.625 | I: | 5.02 in |
| AE2: | 0.29 | AD: | 7.04 |
| AJ: | 5.88 | G: | 2 |
| BF: | 0.41 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 7.844 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.625 in |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Output Shaft Direction: | 1 | Bore Code: | 26 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Model Code: | HM232 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1869 | Center Distance (in): | 3.25 |
| Output Key: | 3/8 x 3.00 | Output RPM: | 233.3 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

