Grove Gear HM232-7.5-1-1.625-140TC-L2
Part #:HM232-7.5-1-1.625-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | L: | 6.76 in |
| AE1: | 0.54 | Center Distance (in): | 3.25 in |
| AG: | 7.88 | U: | 0.875 in |
| BD: | 5.88 | F: | 4 |
| BE: | 0.38 in | G: | 2 |
| AK: | 4.5 | D: | 3.5 |
| V: | 2.51 in | B: | 8.75 |
| AD: | 7.04 | AE2: | 0.29 |
| C: | 9.38 in | I: | 5.02 in |
| BF: | 0.41 | AJ: | 5.88 |
| LM: | 9.01 |
Technical Specifications
| Output RPM: | 233.3 | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | Center Distance (in): | 3.25 |
| Motor Frame Size: | 140TC | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Diameter (in): | 1.625 in | Assembly: | HM-1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 26 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 7.844 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 x 3.00 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Model Code: | HM232 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1869 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

