Grove Gear HM232-7.5-1-1.625-140TC-L4
Part #:HM232-7.5-1-1.625-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AG: | 7.88 |
| B: | 8.75 | BF: | 0.41 |
| LM: | 9.01 | Center Distance (in): | 3.25 in |
| AE2: | 0.29 | D: | 3.5 |
| G: | 2 | F: | 4 |
| AD: | 7.04 | AE1: | 0.54 |
| U: | 0.875 in | T: | 1.625 |
| AK: | 4.5 | C: | 9.38 in |
| I: | 5.02 in | BD: | 5.88 |
| L: | 6.76 in | V: | 2.51 in |
| AJ: | 5.88 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 1869 |
| Ratio Range: | 7.5:1 | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Output RPM: | 233.3 | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.25 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 7.844 | Output Shaft: | Hollow Bore |
| Bore Code: | 26 | Ratio: | 7.5:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.625 in |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Model Code: | HM232 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Key: | 3/8 x 3.00 | Assembly: | HM-1 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

