How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | T: | 1.625 |
| BE1: | 0.5 in | AG: | 7.88 |
| B: | 8.75 | AK: | 8.5 |
| BD: | 9 | C: | 9.38 in |
| L1: | 10.01 in | Center Distance (in): | 3.25 in |
| F: | 4 | L: | 6.76 in |
| AE2: | 0.29 | G: | 2 |
| AE1: | 0.54 | BF: | 0.53 |
| V: | 2.51 in | U: | 0.875 in |
| I: | 5.02 in | D: | 3.5 |
| AD: | 7.04 |
Technical Specifications
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Key: | 3/8 x 3.00 |
| Output RPM: | 233.3 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Bore Code: | 26 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.625 in |
| Output Shaft Direction: | 1 | Model Code: | HM232 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 7.844 |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Assembly: | HM-1 | Thrust Rating - output shaft: | 1869 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

