How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.54 | B: | 8.75 |
| BE: | 0.38 in | C: | 9.38 in |
| AE2: | 0.29 | AK: | 4.5 |
| BF: | 0.41 | AG: | 7.88 |
| V: | 2.51 in | LM: | 9.01 |
| I: | 5.02 in | T: | 1.625 |
| F: | 4 | L: | 6.76 in |
| AD: | 7.04 | G: | 2 |
| D: | 3.5 | AJ: | 5.88 |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| BD: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 7.844 | Assembly: | HM-1 |
| Output RPM: | 233.3 | Output Diameter (in): | 1.625 in |
| Input Diameter (in): | 0.875 in | Model Code: | HM232 |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 1869 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 26 |
| Output Key: | 3/8 x 3.00 | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

