How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | AE2: | 0.29 |
| AD: | 7.04 | T: | 1.688 |
| U: | 0.875 in | B: | 8.75 |
| F: | 4 | I: | 5.02 in |
| L: | 6.76 in | BD: | 5.88 |
| AE1: | 0.54 | V: | 2.51 in |
| LM: | 9.01 | Center Distance (in): | 3.25 in |
| AG: | 7.88 | AJ: | 5.88 |
| BF: | 0.41 | C: | 9.38 in |
| BE: | 0.38 in | AK: | 4.5 |
| G: | 2 |
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 1.688 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 1869 | Output RPM: | 233.3 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Bore Code: | 27 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Output Key: | 3/8 x 3.00 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 7.844 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Model Code: | HM232 |
| Output Shaft Direction: | 1 | Assembly: | HM-1 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.25 | Ratio Range: | 7.5:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

