How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BF: | 0.41 |
| AK: | 4.5 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | G: | 2 |
| BE: | 0.38 in | AG: | 7.88 |
| U: | 0.875 in | B: | 8.75 |
| T: | 1.688 | AE1: | 0.54 |
| C: | 9.38 in | AD: | 7.04 |
| L: | 6.76 in | F: | 4 |
| LM: | 9.01 | D: | 3.5 |
| AE2: | 0.29 | BD: | 5.88 |
| I: | 5.02 in |
Technical Specifications
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 x 3.00 |
| Ratio: | 7.5:1 | Output Shaft Direction: | 1 |
| Assembly: | HM-1 | Thrust Rating - output shaft: | 1869 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.688 in |
| Product Type: | Right Angle | Bore Code: | 27 |
| Input HP @ 1750 RPM: | 7.844 | Model Code: | HM232 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 233.3 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

