How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AD: | 7.04 |
| T: | 1.688 | AE2: | 0.29 |
| U: | 0.875 in | G: | 2 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| F: | 4 | BE1: | 0.5 in |
| AK: | 8.5 | AJ: | 7.25 |
| AE1: | 0.54 | L1: | 10.01 in |
| D: | 3.5 | C: | 9.38 in |
| AG: | 7.88 | I: | 5.02 in |
| L: | 6.76 in | BF: | 0.53 |
| B: | 8.75 |
Technical Specifications
| Thrust Rating - output shaft: | 1869 | Center Distance (in): | 3.25 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Model Code: | HM232 | Gear Type: | Worm |
| Bore Code: | 27 | Input HP @ 1750 RPM: | 7.844 |
| Assembly: | HM-1 | Output Diameter (in): | 1.688 in |
| Output Key: | 3/8 x 3.00 | Ratio Range: | 7.5:1 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Output RPM: | 233.3 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

