How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.54 | AD: | 7.04 |
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
| AK: | 8.5 | BD: | 9 |
| AJ: | 7.25 | U: | 0.875 in |
| BF: | 0.53 | F: | 4 |
| AE2: | 0.29 | AG: | 7.88 |
| V: | 2.51 in | L: | 6.76 in |
| G: | 2 | L1: | 10.01 in |
| B: | 8.75 | C: | 9.38 in |
| I: | 5.02 in | T: | 1.688 |
| D: | 3.5 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 1869 | Service Factor: | 1 |
| Assembly: | HM-1 | Input HP @ 1750 RPM: | 7.844 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Ratio: | 7.5:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Model Code: | HM232 | Reducer: | Worm - Right Angle |
| Bore Code: | 27 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.688 in |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output RPM: | 233.3 |
| Output Shaft Direction: | 1 | Center Distance (in): | 3.25 |
| Output Key: | 3/8 x 3.00 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

