How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | Center Distance (in): | 3.25 in |
| U: | 0.875 in | AD: | 7.04 |
| BE1: | 0.5 in | AG: | 7.88 |
| L: | 6.76 in | F: | 4 |
| I: | 5.02 in | T: | 1.688 |
| L1: | 10.01 in | AE1: | 0.54 |
| V: | 2.51 in | D: | 3.5 |
| B: | 8.75 | BF: | 0.53 |
| AJ: | 7.25 | AE2: | 0.29 |
| C: | 9.38 in | AK: | 8.5 |
| G: | 2 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 7.844 | Bore Code: | 27 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 1869 | Product Type: | Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 x 3.00 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 7.5:1 | Model Code: | HM232 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.688 in |
| Output RPM: | 233.3 | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

