How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | U: | 0.875 in |
| V: | 2.51 in | AG: | 7.88 |
| G: | 2 | T: | 1.75 |
| AK: | 4.5 | BE: | 0.38 in |
| AE2: | 0.29 | C: | 9.38 in |
| BF: | 0.41 | L: | 6.76 in |
| B: | 8.75 | AJ: | 5.88 |
| BD: | 5.88 | LM: | 9.01 |
| AD: | 7.04 | D: | 3.5 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| AE1: | 0.54 |
Technical Specifications
| Output RPM: | 233.3 | Reducer: | Worm - Right Angle |
| Ratio Range: | 7.5:1 | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 x 3.00 | Bore Code: | 28 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 7.844 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Model Code: | HM232 | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1869 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

