How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.75 | G: | 2 |
| F: | 4 | BE1: | 0.5 in |
| BF: | 0.53 | D: | 3.5 |
| AD: | 7.04 | Center Distance (in): | 3.25 in |
| AE1: | 0.54 | V: | 2.51 in |
| U: | 0.875 in | L1: | 10.01 in |
| I: | 5.02 in | AK: | 8.5 |
| AG: | 7.88 | AE2: | 0.29 |
| AJ: | 7.25 | T: | 1.75 |
| L: | 6.76 in | C: | 9.38 in |
| BD: | 9 |
Technical Specifications
| Output Diameter (in): | 1.75 in | Shaft Seal Material: | Viton |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Model Code: | HM232 | Input HP @ 1750 RPM: | 7.844 |
| Ratio: | 7.5:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 233.3 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1869 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Bore Code: | 28 |
| Output Key: | 3/8 x 3.00 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 210TC |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

