Grove Gear HM232-7.5-1-1.938-140TC
Part #:HM232-7.5-1-1.938-140TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | L: | 6.76 in |
| BE: | 0.38 in | AG: | 7.88 |
| BD: | 5.88 | AK: | 4.5 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| V: | 2.51 in | U: | 0.875 in |
| T: | 1.938 | G: | 2 |
| F: | 4 | AE2: | 0.29 |
| C: | 9.38 in | AJ: | 5.88 |
| AD: | 7.04 | LM: | 9.01 |
| D: | 3.5 | AE1: | 0.54 |
| B: | 8.75 |
Technical Specifications
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1869 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Assembly: | HM-1 |
| Output Diameter (in): | 1.938 in | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Model Code: | HM232 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 31 | Motor Frame Size: | 140TC |
| Output RPM: | 233.3 | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 7.844 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

