Grove Gear HM232-7.5-1-1.938-140TC-L3
Part #:HM232-7.5-1-1.938-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | AJ: | 5.88 |
| C: | 9.38 in | V: | 2.51 in |
| F: | 4 | BE: | 0.38 in |
| AG: | 7.88 | L: | 6.76 in |
| B: | 8.75 | BD: | 5.88 |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| LM: | 9.01 | BF: | 0.41 |
| G: | 2 | D: | 3.5 |
| AE1: | 0.54 | AE2: | 0.29 |
| I: | 5.02 in | U: | 0.875 in |
| AD: | 7.04 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 7.844 | Thrust Rating - output shaft: | 1869 |
| Output Diameter (in): | 1.938 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Assembly: | HM-1 |
| Output RPM: | 233.3 | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Model Code: | HM232 |
| Bore Code: | 31 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

