Grove Gear HM232-7.5-1-1.938-180TC-L9
Part #:HM232-7.5-1-1.938-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | L: | 6.76 in |
| AE2: | 0.29 | Center Distance (in): | 3.25 in |
| AK: | 8.5 | BF: | 0.53 |
| I: | 5.02 in | C: | 9.38 in |
| T: | 1.938 | G: | 2 |
| BE1: | 0.5 in | AE1: | 0.54 |
| B: | 8.75 | AG: | 7.88 |
| U: | 0.875 in | L1: | 10.01 in |
| F: | 4 | D: | 3.5 |
| AJ: | 7.25 | BD: | 9 |
| AD: | 7.04 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1869 |
| Model Code: | HM232 | Input Style: | Flexible Coupling Input |
| Output RPM: | 233.3 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 180TC |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3.25 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 7.844 |
| Ratio: | 7.5:1 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

