How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | G: | 2 |
| U: | 0.875 in | AJ: | 7.25 |
| BF: | 0.53 | AE2: | 0.29 |
| BE1: | 0.5 in | L: | 6.76 in |
| BD: | 9 | AK: | 8.5 |
| F: | 4 | AD: | 7.04 |
| V: | 2.51 in | D: | 3.5 |
| I: | 5.02 in | AE1: | 0.54 |
| B: | 8.75 | Center Distance (in): | 3.25 in |
| L1: | 10.01 in | C: | 9.38 in |
| T: | 1.938 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output RPM: | 233.3 | Shaft Seal Material: | Viton |
| Bore Code: | 31 | Assembly: | HM-1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 7.844 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1869 | Model Code: | HM232 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

