How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | BF: | 0.53 |
| AE2: | 0.29 | I: | 5.02 in |
| AJ: | 7.25 | V: | 2.51 in |
| AK: | 8.5 | G: | 2 |
| AD: | 7.04 | AE1: | 0.54 |
| F: | 4 | BD: | 9 |
| L: | 6.76 in | BE1: | 0.5 in |
| B: | 8.75 | Center Distance (in): | 3.25 in |
| U: | 0.875 in | T: | 1.188 |
| C: | 9.38 in | AG: | 7.88 |
| L1: | 10.01 in |
Technical Specifications
| Output RPM: | 233.3 | Motor Frame Size: | 180TC |
| Model Code: | HM232 | Thrust Rating - output shaft: | 1869 |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 7.5:1 |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Output Key: | 1/4 X 2.50 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Bore Code: | 19 | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 7.844 |
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

