How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AG: | 7.88 |
| G: | 2 | AE1: | 0.54 |
| BF: | 0.53 | BD: | 9 |
| AE2: | 0.29 | V: | 2.51 in |
| D: | 3.5 | F: | 4 |
| L1: | 10.01 in | U: | 0.875 in |
| AK: | 8.5 | I: | 5.02 in |
| L: | 6.76 in | C: | 9.38 in |
| T: | 1.25 | AD: | 7.04 |
| B: | 8.75 | BE1: | 0.5 in |
| AJ: | 7.25 |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Output RPM: | 233.3 | Ratio: | 7.5:1 |
| Assembly: | HM-2 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1869 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 7.844 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Model Code: | HM232 |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

