How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | L: | 6.76 in |
| AK: | 8.5 | AJ: | 7.25 |
| I: | 5.02 in | C: | 9.38 in |
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| B: | 8.75 | V: | 2.51 in |
| T: | 1.25 | L1: | 10.01 in |
| D: | 3.5 | BD: | 9 |
| AE2: | 0.29 | AG: | 7.88 |
| U: | 0.875 in | AE1: | 0.54 |
| AD: | 7.04 | BF: | 0.53 |
| G: | 2 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Model Code: | HM232 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 7.844 | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1869 | Output Shaft Direction: | 2 |
| Bore Code: | 20 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Output RPM: | 233.3 | Center Distance (in): | 3.25 |
| Input Style: | Flexible Coupling Input | Ratio: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

