How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.29 | Center Distance (in): | 3.25 in |
| AD: | 7.04 | LM: | 9.01 |
| G: | 2 | F: | 4 |
| BD: | 5.88 | L: | 6.76 in |
| AK: | 4.5 | BE: | 0.38 in |
| I: | 5.02 in | U: | 0.875 in |
| AJ: | 5.88 | V: | 2.51 in |
| AG: | 7.88 | BF: | 0.41 |
| D: | 3.5 | B: | 8.75 |
| AE1: | 0.54 | C: | 9.38 in |
| T: | 1.25 |
Technical Specifications
| Bore Code: | 20 | Gear Type: | Worm |
| Model Code: | HM232 | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 2 | Ratio Range: | 7.5:1 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output RPM: | 233.3 | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 1869 | Assembly: | HM-2 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.25 in | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 7.844 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

