How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.29 | AJ: | 5.88 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| B: | 8.75 | AK: | 4.5 |
| LM: | 9.01 | BE: | 0.38 in |
| U: | 0.875 in | D: | 3.5 |
| F: | 4 | BD: | 5.88 |
| I: | 5.02 in | T: | 1.5 |
| C: | 9.38 in | L: | 6.76 in |
| G: | 2 | AG: | 7.88 |
| AE1: | 0.54 | BF: | 0.41 |
| AD: | 7.04 |
Technical Specifications
| Ratio: | 7.5:1 | Output Diameter (in): | 1.5 in |
| Motor Frame Size: | 140TC | Center Distance (in): | 3.25 |
| Bore Code: | 24 | Reducer: | Worm - Right Angle |
| Ratio Range: | 7.5:1 | Model Code: | HM232 |
| Input Diameter (in): | 0.875 in | Thrust Rating - output shaft: | 1869 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output RPM: | 233.3 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 x 3.00 |
| Input HP @ 1750 RPM: | 7.844 | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

