How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | F: | 4 |
| AD: | 7.04 | BE: | 0.38 in |
| L: | 6.76 in | AE2: | 0.29 |
| AJ: | 5.88 | G: | 2 |
| LM: | 9.01 | BD: | 5.88 |
| AE1: | 0.54 | B: | 8.75 |
| BF: | 0.41 | AG: | 7.88 |
| Center Distance (in): | 3.25 in | D: | 3.5 |
| T: | 1.5 | C: | 9.38 in |
| V: | 2.51 in | I: | 5.02 in |
| AK: | 4.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Key: | 3/8 x 3.00 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1869 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 7.844 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Bore Code: | 24 | Output RPM: | 233.3 |
| Ratio: | 7.5:1 | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.5 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 7.5:1 | Model Code: | HM232 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

