How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BD: | 9 |
| F: | 4 | AE2: | 0.29 |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
| L1: | 10.01 in | C: | 9.38 in |
| BE1: | 0.5 in | AD: | 7.04 |
| AE1: | 0.54 | AG: | 7.88 |
| L: | 6.76 in | B: | 8.75 |
| T: | 1.5 | U: | 0.875 in |
| G: | 2 | D: | 3.5 |
| I: | 5.02 in | AK: | 8.5 |
| AJ: | 7.25 |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Output RPM: | 233.3 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 24 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 x 3.00 | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | Thrust Rating - output shaft: | 1869 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 7.844 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Model Code: | HM232 | Output Diameter (in): | 1.5 in |
| Assembly: | HM-2 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

