How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | AE2: | 0.29 |
| AK: | 4.5 | BD: | 5.88 |
| I: | 5.02 in | F: | 4 |
| BF: | 0.41 | AE1: | 0.54 |
| BE: | 0.38 in | AG: | 7.88 |
| B: | 8.75 | U: | 0.875 in |
| V: | 2.51 in | AD: | 7.04 |
| AJ: | 5.88 | C: | 9.38 in |
| T: | 1.5 | L: | 6.76 in |
| Center Distance (in): | 3.25 in | D: | 3.5 |
| G: | 2 |
Technical Specifications
| Center Distance (in): | 3.25 | Output RPM: | 233.3 |
| Model Code: | HM232 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1869 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 24 | Input HP @ 1750 RPM: | 7.844 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Assembly: | HM-2 | Service Factor: | 1 |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.5 in | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Output Key: | 3/8 x 3.00 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

