How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BE: | 0.38 in |
| Center Distance (in): | 1.33 in | AD: | 3.9 |
| B: | 3.8 | AE1: | 0.53 |
| G: | 1 | C: | 4.66 in |
| LQ: | 3.46 in | BF: | 0.41 |
| AJ: | 5.88 | D: | 1.72 |
| RQ: | 3.09 in | AE2: | 0.32 |
| F: | 2 | I: | 2.61 in |
| T: | 0.625 | AG: | 4.75 |
| V: | 1 in | BD: | 6.5 |
Technical Specifications
| Motor Frame Size: | 56C | Bore Code: | 10 |
| Output Key: | 3/16 X 1.50 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Worm Speed Reducer | Model Code: | HMQ213 |
| Input RPM: | 1,750 | Center Distance (in): | 1.333 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.551 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Input Style: | C-Face Quill |
| Output RPM: | 116.7 | Ratio Range: | 15:1 |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1144 | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Torque Rating (in-lb): | 244 in/lbs |

