How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 0.625 |
| AJ: | 5.88 | BF: | 0.41 |
| RQ: | 3.09 in | D: | 1.72 |
| BD: | 6.5 | G: | 1 |
| V: | 1 in | AG: | 4.75 |
| AE2: | 0.32 | AD: | 3.9 |
| B: | 3.8 | F: | 2 |
| Center Distance (in): | 1.33 in | C: | 4.66 in |
| BE: | 0.38 in | AE1: | 0.53 |
| I: | 2.61 in | LQ: | 3.46 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output RPM: | 87.5 | Thrust Rating - output shaft: | 1144 |
| Model Code: | HMQ213 | Bore Code: | 10 |
| Product Type: | Worm Speed Reducer | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.333 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Series Code: | OE |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Output Key: | 3/16 X 1.50 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP @ 1750 RPM: | 0.437 |
| Input Style: | C-Face Quill | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Torque Rating (in-lb): | 248 in/lbs |

