How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | Center Distance (in): | 1.33 in |
| AD: | 3.9 | LQ: | 3.46 in |
| AK: | 4.5 | BF: | 0.41 |
| C: | 4.66 in | F: | 2 |
| V: | 1 in | I: | 2.61 in |
| T: | 0.625 | AE2: | 0.32 |
| AJ: | 5.88 | G: | 1 |
| D: | 1.72 | BD: | 6.5 |
| B: | 3.8 | AG: | 4.75 |
| RQ: | 3.09 in | AE1: | 0.53 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Series Code: | OE |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.058 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Output Key: | 3/16 X 1.50 |
| Model Code: | HMQ213 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Output RPM: | 350 | Output Shaft: | Hollow Bore |
| Bore Code: | 10 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Type: | Worm Speed Reducer |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 x 3/32 | Thrust Rating - output shaft: | 827 |
| Center Distance (in): | 1.333 | Output Torque Rating (in-lb): | 172 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb |

