How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1 in | AE2: | 0.32 |
| BD: | 6.5 | Center Distance (in): | 1.33 in |
| BF: | 0.41 | LQ: | 3.46 in |
| AK: | 4.5 | AE1: | 0.53 |
| AG: | 4.75 | G: | 1 |
| D: | 1.72 | B: | 3.8 |
| T: | 0.625 | AD: | 3.9 |
| BE: | 0.38 in | F: | 2 |
| C: | 4.66 in | I: | 2.61 in |
| RQ: | 3.09 in | AJ: | 5.88 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Bore Code: | 10 |
| Series Code: | OE | Output RPM: | 35 |
| Product Type: | Worm Speed Reducer | Housing Material: | Cast Iron |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Center Distance (in): | 1.333 | Output Key: | 3/16 X 1.50 |
| Input HP @ 1750 RPM: | 0.211 | Model Code: | HMQ213 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 237 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb |

