How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | V: | 1 in |
| RQ: | 3.62 in | Center Distance (in): | 1.54 in |
| AJ: | 5.88 | AE1: | 0.51 |
| BD: | 6.5 | I: | 3.14 in |
| AG: | 5.42 | C: | 5.38 in |
| AK: | 4.5 | AE2: | 0.3 |
| BE: | 0.38 in | LQ: | 3.99 in |
| T: | 0.625 | G: | 1.38 |
| AD: | 4.61 | D: | 1.91 |
| BF: | 0.41 | B: | 5.19 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Key: | 3/16 X 1.50 |
| Model Code: | HMQ215 | Product Type: | Worm Speed Reducer |
| Bore Code: | 10 | Input HP @ 1750 RPM: | 1.021 |
| Input RPM: | 1,750 | Center Distance (in): | 1.54 |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 1056 |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Ratio Range: | 10:1 | Series Code: | OE |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 313 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb |

