How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AK: | 3 |
| F: | 2.75 | Center Distance (in): | 1.54 in |
| D: | 1.91 | LQ: | 3.99 in |
| V: | 1 in | AD: | 4.61 |
| T: | 0.625 | G: | 1.38 |
| BF: | 0.28 | AE2: | 0.3 |
| B: | 5.19 | RQ: | 3.62 in |
| AE1: | 0.51 | I: | 3.14 in |
| C: | 5.38 in | AG: | 5.42 |
| AJ: | 3.75 | BD: | 3.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 10 |
| Thrust Rating - output shaft: | 1056 | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | HMQ215 | Output Key: | 3/16 X 1.50 |
| Ratio Range: | 10:1 | Input Bore (C Face): | 0.5 |
| Output Diameter (in): | 0.625 in | Center Distance (in): | 1.54 |
| Input HP @ 1750 RPM: | 1.021 | Housing Material: | Cast Iron |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Assembly: | HMQ-2 |
| Motor Frame Size: | 48CZ | Input Keyway (C Face): | 1/8 X 1/16 |
| Ratio: | 10:1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 313 in/lbs |

