How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.42 | F: | 2.75 |
| RQ: | 3.62 in | Center Distance (in): | 1.54 in |
| AK: | 4.5 | AD: | 4.61 |
| BD: | 6.5 | AJ: | 5.88 |
| T: | 0.625 | V: | 1 in |
| BF: | 0.41 | LQ: | 3.99 in |
| AE2: | 0.3 | I: | 3.14 in |
| G: | 1.38 | B: | 5.19 |
| D: | 1.91 | BE: | 0.38 in |
| C: | 5.38 in | AE1: | 0.51 |
Technical Specifications
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1144 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP @ 1750 RPM: | 0.774 | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 1.54 |
| Model Code: | HMQ215 | Bore Code: | 10 |
| Series Code: | OE | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Worm Speed Reducer |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Output Key: | 3/16 X 1.50 | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Ratio: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output RPM: | 116.7 | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
| Output Torque Rating (in-lb): | 334 in/lbs |

