How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | V: | 1 in |
| B: | 5.19 | BD: | 6.5 |
| AD: | 4.61 | C: | 5.38 in |
| BF: | 0.41 | RQ: | 3.62 in |
| AG: | 5.42 | LQ: | 3.99 in |
| AJ: | 5.88 | BE: | 0.38 in |
| F: | 2.75 | G: | 1.38 |
| AE1: | 0.51 | I: | 3.14 in |
| AK: | 4.5 | D: | 1.91 |
| Center Distance (in): | 1.54 in | AE2: | 0.3 |
Technical Specifications
| Motor Frame Size: | 56C | Model Code: | HMQ215 |
| Series Code: | OE | Output Key: | 3/16 X 1.50 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Output RPM: | 58.3 | Product Type: | Worm Speed Reducer |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.472 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Thrust Rating - output shaft: | 1144 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| Ratio: | 30:1 | Center Distance (in): | 1.54 |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Bore Code: | 10 | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
| Output Torque Rating (in-lb): | 343 in/lbs |

