How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1 in | C: | 5.38 in |
| AD: | 4.61 | AE1: | 0.51 |
| Center Distance (in): | 1.54 in | BF: | 0.41 |
| RQ: | 3.62 in | D: | 1.91 |
| LQ: | 3.99 in | G: | 1.38 |
| BE: | 0.38 in | AE2: | 0.3 |
| B: | 5.19 | F: | 2.75 |
| AJ: | 5.88 | T: | 0.625 |
| I: | 3.14 in | BD: | 6.5 |
| AG: | 5.42 | AK: | 4.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Ratio: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/16 X 1.50 | Shaft Seal Material: | Viton |
| Model Code: | HMQ215 | Service Factor: | 1 |
| Series Code: | OE | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 1.54 | Input Keyway (C Face): | 3/16 x 3/32 |
| Bore Code: | 10 | Input HP @ 1750 RPM: | 0.391 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Output RPM: | 43.8 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Thrust Rating - output shaft: | 1144 | Output Torque Rating (in-lb): | 347 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb |

