How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.3 | B: | 5.19 |
| LQ: | 3.99 in | F: | 2.75 |
| D: | 1.91 | AE1: | 0.51 |
| AK: | 4.5 | AD: | 4.61 |
| C: | 5.38 in | Center Distance (in): | 1.54 in |
| BF: | 0.41 | G: | 1.38 |
| I: | 3.14 in | AJ: | 5.88 |
| RQ: | 3.62 in | T: | 0.625 |
| AG: | 5.42 | V: | 1 in |
| BD: | 6.5 | BE: | 0.38 in |
Technical Specifications
| Output Key: | 3/16 X 1.50 | Thrust Rating - output shaft: | 794 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Output RPM: | 350 |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Bore Code: | 10 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Model Code: | HMQ215 | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio: | 5:1 | Product Type: | Worm Speed Reducer |
| Series Code: | OE | Center Distance (in): | 1.54 |
| Input HP @ 1750 RPM: | 1.615 | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
| Output Torque Rating (in-lb): | 263 in/lbs |

