How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.3 | BD: | 3.88 |
| RQ: | 3.62 in | F: | 2.75 |
| BF: | 0.28 | BE: | 0.38 in |
| I: | 3.14 in | C: | 5.38 in |
| B: | 5.19 | AD: | 4.61 |
| AK: | 3 | T: | 0.625 |
| D: | 1.91 | Center Distance (in): | 1.54 in |
| AE1: | 0.51 | AG: | 5.42 |
| LQ: | 3.99 in | G: | 1.38 |
| AJ: | 3.75 | V: | 1 in |
Technical Specifications
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Key: | 3/16 X 1.50 | Input HP @ 1750 RPM: | 1.615 |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Input Bore (C Face): | 0.5 | Output Shaft Direction: | 2 |
| Model Code: | HMQ215 | Input Keyway (C Face): | 1/8 X 1/16 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 1.54 | Output Diameter (in): | 0.625 in |
| Output RPM: | 350 | Assembly: | HMQ-2 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio: | 5:1 | Bore Code: | 10 |
| Housing Material: | Cast Iron | Motor Frame Size: | 48CZ |
| Thrust Rating - output shaft: | 794 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 263 in/lbs |

