How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 1.38 |
| F: | 2.75 | BF: | 0.41 |
| D: | 2.06 | LQ: | 4.09 in |
| T: | 1 | V: | 1.44 in |
| B: | 5.19 | AE1: | 0.49 |
| Center Distance (in): | 1.75 in | AJ: | 5.88 |
| AD: | 4.73 | AG: | 5.5 |
| AE2: | 0.28 | BD: | 6.5 |
| AK: | 4.5 | C: | 5.75 in |
| RQ: | 3.59 in | I: | 3.24 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Center Distance (in): | 1.75 |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 0.814 |
| Bore Code: | 16 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Type: | Worm Speed Reducer | Model Code: | HMQ218 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 1144 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Torque Rating (in-lb): | 487 in/lbs |

