How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | AK: | 4.5 |
| AD: | 4.73 | C: | 5.75 in |
| B: | 5.19 | V: | 1.44 in |
| I: | 3.24 in | BD: | 6.5 |
| BE: | 0.38 in | LQ: | 4.09 in |
| AJ: | 5.88 | D: | 2.06 |
| G: | 1.38 | RQ: | 3.59 in |
| AE2: | 0.28 | T: | 1 |
| Center Distance (in): | 1.75 in | AG: | 5.5 |
| AE1: | 0.49 | BF: | 0.41 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.469 | Output RPM: | 43.8 |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 1.75 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | HMQ218 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Thrust Rating - output shaft: | 1144 |
| Bore Code: | 16 | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Torque Rating (in-lb): | 486 in/lbs |

