How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.09 in | D: | 2.06 |
| Center Distance (in): | 1.75 in | G: | 1.38 |
| T: | 1 | AK: | 4.5 |
| AG: | 5.5 | AE1: | 0.49 |
| AE2: | 0.28 | BF: | 0.41 |
| BD: | 6.5 | AJ: | 5.88 |
| B: | 5.19 | AD: | 4.73 |
| I: | 3.24 in | V: | 1.44 in |
| RQ: | 3.59 in | BE: | 0.38 in |
| C: | 5.75 in | F: | 2.75 |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Product Type: | Worm Speed Reducer | Input Bore (C Face): | 0.625 |
| Output Key: | 1/4 X 2.50 | Series: | OE Series - Worm Gear Reducers |
| Thrust Rating - output shaft: | 793 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Series Code: | OE |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Center Distance (in): | 1.75 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | HMQ218 | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 2.256 |
| Output Shaft: | Hollow Bore | Output RPM: | 350 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 5:1 |
| Bore Code: | 16 | Output Torque Rating (in-lb): | 374 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

