How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | BF: | 0.41 |
| I: | 3.24 in | BE: | 0.38 in |
| G: | 1.38 | B: | 5.19 |
| F: | 2.75 | AG: | 5.5 |
| C: | 5.75 in | AD: | 4.73 |
| T: | 1 | LQ: | 4.09 in |
| AE1: | 0.49 | BD: | 6.5 |
| AE2: | 0.28 | V: | 1.44 in |
| RQ: | 3.59 in | D: | 2.06 |
| AJ: | 5.88 | AK: | 4.5 |
Technical Specifications
| Bore Code: | 16 | Product Type: | Worm Speed Reducer |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.377 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 56C |
| Model Code: | HMQ218 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output RPM: | 35 |
| Thrust Rating - output shaft: | 1144 | Series Code: | OE |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 1.75 |
| Ratio: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 465 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

