How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | B: | 5.19 |
| AD: | 4.73 | AE1: | 0.49 |
| AG: | 5.5 | D: | 2.06 |
| AE2: | 0.28 | BF: | 0.41 |
| AK: | 4.5 | V: | 1.44 in |
| C: | 5.75 in | RQ: | 3.59 in |
| G: | 1.38 | Center Distance (in): | 1.75 in |
| LQ: | 4.09 in | I: | 3.24 in |
| BD: | 6.5 | BE: | 0.38 in |
| T: | 1 | AJ: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio: | 60:1 | Series Code: | OE |
| Input Bore (C Face): | 0.625 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output RPM: | 29.2 | Output Shaft: | Hollow Bore |
| Bore Code: | 16 | Model Code: | HMQ218 |
| Center Distance (in): | 1.75 | Input HP @ 1750 RPM: | 0.317 |
| No. of Gear Reductions: | Single | Product Type: | Worm Speed Reducer |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Thrust Rating - output shaft: | 1144 | Motor Frame Size: | 56C |
| Output Key: | 1/4 X 2.50 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 442 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

