How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AE2: | 0.4 |
| AE1: | 0.61 | AJ: | 5.88 |
| G: | 1.5 | C: | 6.38 in |
| BD: | 6.5 | F: | 3 |
| AD: | 4.99 | D: | 2.28 |
| Center Distance (in): | 2.063 in | B: | 5.8 |
| V: | 1.94 in | AG: | 6 |
| BF: | 0.41 | LQ: | 4.46 in |
| I: | 3.61 in | RQ: | 4.06 in |
| T: | 1.438 | BE: | 0.38 in |
Technical Specifications
| Product Type: | Worm Speed Reducer | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.092 | Ratio Range: | 10:1 |
| Center Distance (in): | 2.063 | Bore Code: | 23 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Input Bore (C Face): | 0.875 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Ratio: | 10:1 | Thrust Rating - output shaft: | 898 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Model Code: | HMQ220 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 1,065 lb |
| Output Torque Rating (in-lb): | 682 in/lbs |

