How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AK: | 4.5 |
| C: | 6.38 in | F: | 3 |
| T: | 1.438 | V: | 1.94 in |
| BE: | 0.38 in | AG: | 6 |
| RQ: | 4.06 in | LQ: | 4.46 in |
| B: | 5.8 | G: | 1.5 |
| AD: | 4.99 | BD: | 6.5 |
| AE1: | 0.61 | AJ: | 5.88 |
| AE2: | 0.4 | Center Distance (in): | 2.063 in |
| D: | 2.28 | I: | 3.61 in |
Technical Specifications
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Housing Material: | Cast Iron |
| Bore Code: | 23 | Thrust Rating - output shaft: | 898 |
| Ratio Range: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.063 | Model Code: | HMQ220 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Output RPM: | 175 |
| Product Type: | Worm Speed Reducer | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.092 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Ratio: | 10:1 | Overhung Load Rating (Output Shaft(lb)): | 1,065 lb |
| Output Torque Rating (in-lb): | 682 in/lbs |

