How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | B: | 5.8 |
| G: | 1.5 | V: | 1.94 in |
| F: | 3 | Center Distance (in): | 2.063 in |
| D: | 2.28 | AD: | 4.99 |
| AG: | 6 | AE1: | 0.61 |
| BD: | 6.5 | C: | 6.38 in |
| I: | 3.61 in | AK: | 4.5 |
| BE: | 0.38 in | AE2: | 0.4 |
| LQ: | 4.46 in | AJ: | 5.88 |
| BF: | 0.41 | RQ: | 4.06 in |
Technical Specifications
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Bore Code: | 23 | Input Keyway (C Face): | 3/16 x 3/32 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output RPM: | 116.7 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.063 |
| Input HP @ 1750 RPM: | 1.561 | Ratio Range: | 15:1 |
| Series Code: | OE | Model Code: | HMQ220 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Thrust Rating - output shaft: | 1099 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 1,125 lb |
| Output Torque Rating (in-lb): | 738 in/lbs |

