How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.5 | T: | 1.438 |
| C: | 6.38 in | BE: | 0.38 in |
| AK: | 4.5 | D: | 2.28 |
| I: | 3.61 in | B: | 5.8 |
| AJ: | 5.88 | RQ: | 4.06 in |
| AE1: | 0.61 | BD: | 6.5 |
| V: | 1.94 in | Center Distance (in): | 2.063 in |
| LQ: | 4.46 in | F: | 3 |
| AE2: | 0.4 | BF: | 0.41 |
| AG: | 6 | AD: | 4.99 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Ratio: | 20:1 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 20:1 | Series Code: | OE |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ220 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.243 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 1144 |
| Input Style: | C-Face Quill | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 2.063 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,175 lb |
| Output Torque Rating (in-lb): | 756 in/lbs |

