How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | B: | 5.8 |
| BE: | 0.38 in | V: | 1.94 in |
| I: | 3.61 in | AD: | 4.99 |
| AE2: | 0.4 | G: | 1.5 |
| D: | 2.28 | Center Distance (in): | 2.063 in |
| RQ: | 4.06 in | AG: | 6 |
| AJ: | 5.88 | AK: | 4.5 |
| T: | 1.438 | C: | 6.38 in |
| AE1: | 0.61 | F: | 3 |
| BF: | 0.41 | LQ: | 4.46 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Product Type: | Worm Speed Reducer | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 5:1 | Bore Code: | 23 |
| Thrust Rating - output shaft: | 735 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.063 | Input RPM: | 1,750 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series Code: | OE | Output RPM: | 350 |
| Service Factor: | 1 | Model Code: | HMQ220 |
| Input HP @ 1750 RPM: | 2.51 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Output Torque Rating (in-lb): | 418 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,000 lb |

