How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.61 | BE: | 0.38 in |
| F: | 3 | AG: | 6 |
| V: | 1.94 in | G: | 1.5 |
| BD: | 6.5 | Center Distance (in): | 2.063 in |
| AE2: | 0.4 | B: | 5.8 |
| C: | 6.38 in | BF: | 0.41 |
| D: | 2.28 | AK: | 4.5 |
| T: | 1.438 | LQ: | 4.46 in |
| AJ: | 5.88 | I: | 3.61 in |
| RQ: | 4.06 in | AD: | 4.99 |
Technical Specifications
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.063 | Output Shaft: | Hollow Bore |
| Ratio: | 50:1 | Series Code: | OE |
| Motor Frame Size: | 56C | Product Type: | Worm Speed Reducer |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Key: | 3/8 X 3.00 |
| Model Code: | HMQ220 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | Thrust Rating - output shaft: | 1144 |
| Input Bore (C Face): | 0.625 | Output RPM: | 35 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 0.563 | Gear Type: | Worm |
| Bore Code: | 23 | Output Torque Rating (in-lb): | 719 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,385 lb |

