Grove Gear HMQ224-10-1-1.438-56C-L4
Part #:HMQ224-10-1-1.438-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | F: | 2.88 |
| BD: | 5.88 | AG: | 6 |
| AD: | 5.18 | AE2: | 0.31 |
| LQ: | 4.63 in | BF: | 0.41 |
| AE1: | 0.51 | B: | 6.12 |
| G: | 1.44 | I: | 3.77 in |
| AK: | 4.5 | C: | 6.94 in |
| D: | 2.5 | BE: | 0.38 in |
| RQ: | 4.09 in | V: | 1.94 in |
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 2.375 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 1 |
| Ratio Range: | 10:1 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 3.083 | Thrust Rating - output shaft: | 1820 |
| Input Style: | C-Face Quill | Assembly: | HMQ-1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Bore Code: | 23 | Service Factor: | 1 |
| Model Code: | HMQ224 | Output RPM: | 175 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

