How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | D: | 2.5 |
| T: | 1.438 | C: | 6.94 in |
| AE2: | 0.31 | F: | 2.88 |
| AE1: | 0.51 | LQ: | 4.63 in |
| BE: | 0.38 in | BF: | 0.41 |
| AK: | 4.5 | AG: | 6 |
| BD: | 6.5 | G: | 1.44 |
| I: | 3.77 in | AD: | 5.18 |
| B: | 6.12 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | RQ: | 4.09 in |
Technical Specifications
| Product Type: | Worm Speed Reducer | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Model Code: | HMQ224 |
| Input Style: | C-Face Quill | Ratio: | 15:1 |
| Center Distance (in): | 2.375 | Series Code: | OE |
| Thrust Rating - output shaft: | 2091 | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Output RPM: | 116.7 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 2.303 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Torque Rating (in-lb): | 1095 in/lbs |

