How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 4.09 in | AK: | 4.5 |
| F: | 2.88 | AE1: | 0.51 |
| LQ: | 4.63 in | AD: | 5.18 |
| I: | 3.77 in | T: | 1.438 |
| B: | 6.12 | AE2: | 0.31 |
| G: | 1.44 | C: | 6.94 in |
| V: | 1.94 in | D: | 2.5 |
| BE: | 0.38 in | AJ: | 5.88 |
| AG: | 6 | BF: | 0.41 |
| BD: | 6.5 | Center Distance (in): | 2.375 in |
Technical Specifications
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Model Code: | HMQ224 |
| Series Code: | OE | Ratio: | 15:1 |
| Output RPM: | 116.7 | Center Distance (in): | 2.375 |
| Thrust Rating - output shaft: | 2091 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.303 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Worm Speed Reducer |
| Product Line: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 1095 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

